Download document () of 20
We make what matters work*
To be discontinued

111460
Model code: ESP-SOFT

Eaton Moeller® series ESP Software, programming and visualization of easySafety ES4P

General specifications

Product Name
Eaton Moeller® series EASY Accessory Software
Catalog Number
111460
Model Code
ESP-SOFT
EAN
4015081110209
Product Length/Depth
190 mm
Product Height
15 mm
Product Width
135 mm
Product Weight
0.098 kg
Certifications
UL/CSA certification not required
Global Catalog
111460
Product Type
Accessory

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Editor for manufacturer specific programming language
Editor for programming language LD (Ladder Diagram)
Object library
Integrated
SIL (IEC 61508)
None
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Functions
Put into operation function integrated
Diagnosis function
Configuration function
Communication function
Analysis function
Maintenance function integrated
Evaluation function
Application configuration function
Simulation function integrated
Data detection function
Software
Menu selection in German, English, French, and Italian
Operating systems: Windows XP SP3, Windows 7 (32 bit + 64 bit), Windows 8 (32 bit + 64 bit)
EasySoft-Safety
Suitable for
Operating system Windows 2000
Operating system Windows 8
Operating system Windows XP
Operating system Windows Vista
Operating system Windows 7
Safety functions

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.