Download document () of 20
We make what matters work*

111685
Model code: CS-46/200

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall enclosure with mounting plate, HxWxD=400x600x200mm

General specifications

Product Name
Eaton xEffect CS enclosure single door
Catalog Number
111685
Model Code
CS-46/200
EAN
4015081112449
Product Length/Depth
200 mm
Product Height
400 mm
Product Width
600 mm
Product Weight
13.73 kg
Compliances
UL 508A; CSA-C22.2 No.14; IEC/EN 62208; CE marking
UL CSA09 (may be provided with metal sub-panel, no back mounted components are allowed between sub-panel and the back sheet metal enclosure)
RoHS conform
Certifications
IEC/EN 62208
UL (Category Control Number NITW)
UL (File No. E336299)
UL CSA08 (request filed)
In accordance with Directive 2015/863/EU of the European Parliament and Council
Catalog Notes
Foamed polyurethane sealing throughout. Impact resistance category IK10 to EN 62262. Sheet steel mounting plate. Bottom plate with foamed gasket. Single door, door stop on the right, door opening angle 120°. Door hinge pins with quick chang
Global Catalog
111685
Product Type
Enclosure

Product specifications

Used with
Industrial control panels
Special features
  • Bottom plate enclosed, foamed gasket, can be unscrewed for F3A-… flanges or for assembly by user
  • Foamed polyurethane sealing throughout.
  • Impact resistance category IK10 to EN 62262.
  • Sheet steel mounting plate
  • Bottom plate with foamed gasket.
  • Single door, door stop on the right, door opening angle 120°
  • Door hinge pins with quick change technology.
  • Standardized locking system with sash fastener.
  • Powder coating RAL 7035 inside and outside
  • Lock, 3 mm double ward key
  • Including M6 threaded welded studs for earth conductor connections in the door
  • Side plates without apertures
  • Top plate without apertures
Type
  • Wall-mounting housing CS
  • Wall-mounting housing with mounting plate
Features
Wall build in
Pole fastening
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP66
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Mounting plate
Including M6 threaded welded studs for earth conductor connections in the door:
Cover
Door
Surface finishing
Structured powder spray polyester based paint finish
Semi-textured
Powder coating
Gloss
Climatic proofing
Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30
Degree of protection
IEC: IP66, indoor; UL/CSA Types 1, 12, indoor only.
12 (NEMA)
IP66
IP23 (with ventilating plates)
IK10
IK10 (impact resistance)
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
39 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
35 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
37 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
88 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
80 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
84 W
Material quality
Other
Color
Light gray (RAL 7035)
Gray
Cover/door type
Standard closure 3 mm double-ward key (door interlock)
Can be converted by user
Door hinges on the right, can be converted by user
Door hinges right
Permissible load of the mounting plate according to IEC 62208 - max
2000 N
Number of hinges
2
Number of locks
1
RAL-number
7035
Thickness of mounting plate
2 mm
Weight of mounted components - max
225 kg
Ambient operating temperature details
-25 °C - 40 °C
Design type
Canted and seam welded, including two M6 threaded bolts for earth conductor connections inside the enclosure.
Material
Steel
Steel plate
Mounting method
9 mm drilling dimensions for wall mounting (Back plate)
Wall fastening
Intermediate mounting
Functions
Floor standing enclosure
Installation type
Floor standing wall model
Cover/door angle
120° door opening angle
Cover/door profile
2 door profiles
Installation site
Indoor installation
Flange plate dimensions
172 mm x 432 mm
Surface treatment
Structured powder spray polyester based paint finish
Heat diss. wall mount individual encl. top
39 W
Heat diss. wall mount middle encl. top
35 W
Heat diss. wall mount starting encl. top
37 W
Load capacity (door)
25 kg
Material thickness (body)
1.2 mm
Material thickness (bottom plate)
2 mm
Material thickness (door)
1.2 mm
Mounting plate height
370 mm
Mounting plate width
550 mm
Number of covers/doors
1
Number of F3A flanges
2
Load capacity (mounting plate)
500 kg payload, when brackets fitted in all four enclosure corners (vertically or horizontally) and the weights are symmetrically distributed within the enclosure.
200 kg
Suitable for
Metrical mounting
Mounting plate material
Sheet steel, hot-galvanized
Permissible load of the enclosure according to IEC 62208 - max
2250 N
Permissible load of the door(s) according to IEC 62208 - max
250 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
39 W
Number of connector holes
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.