Download document () of 20
We make what matters work*

115391
Model code: NZM2-XRD208-240AC

Eaton Moeller series NZM - Molded Case Circuit Breaker. Remote operator, 208-240VAC, standard

General specifications

Product Name
Eaton Moeller series NZM remote operator
Catalog Number
115391
Model Code
NZM2-XRD208-240AC
EAN
4015081151233
Product Length/Depth
150 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
1.25 kg
Compliances
CE Marked
UL/CSA
IEC
RoHS conform
Certifications
IEC 60947
UL 489
UL listed
CSA-C22.2 No. 5-09
CE marking
CSA (File No. 22086)
UL489
CSA certified
UL (Category Control Number DIHS)
CSA (Class No. 1437-01)
UL (File No. E140305)
Global Catalog
115391
Product Type
Accessories

Product specifications

Used with
N(S)2(-4)
NZM2(-4)
Voltage rating
208 - 240 V 50/60 Hz
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Lifespan, mechanical
20000 operations
Breaking time
110 ms - 170 ms
Closing delay
110 ms - 170 ms
Voltage type
AC
Number of poles
Three-pole/Four-pole
Number of operations per hour - max
120
Voltage tolerance - max
1.1
Voltage tolerance - min
0.85
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated operating frequency
50 Hz
Signal duration of remote operator at switch off - min
100 ms
Signal duration of remote operator at switch on - min
100 ms
Switch drive type
Motor drive
Terminal capacity (solid/flexible conductor)
0.75 mm² - 2.5 mm² with ferrule
18 - 14 AWG
Type
  • Accessory
  • Remote operator, standard
Special features
  • Sliding switch for "Auto" or "Manual"
  • Max. number auxiliary contacts: 2 standard auxiliary contacts, 1 trip-indicating auxiliary switches
  • Cannot be combined with switch-disconnector PN...
  • Cannot be combined with mechanical interlock
  • Do not install M22-CK11(20/02) dual auxiliary contacts in the center auxiliary contact slot in NZM2-XRD
Operating voltage - max
1.1 x Us
Operating voltage - min
0.85 x Us
Power consumption
550 VA (110 - 130 V AC)

Export product specification