Knowledge Search
Download document () of 20
To be discontinued

11675-3

Eaton Bussmann series power terminal block, Power terminal block, Three-pole - 11675-3

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
11675-3
UPC
051712206495
EAN
5027590228749
Product Length/Depth
2.11 in
Product Height
1.38 in
Product Width
1.4 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Physical details

Number of poles
Three-pole
Type
Power terminal block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877