Knowledge Search
Download document () of 20

1301-9W

Eaton toggle switch, #14-10 AWG, 15A, Flush mount, 120V, Side and push, Screw, White, Single-Pole, Single-Pole, Polycarbonate

Specifications

General specifications

Product Name
Eaton toggle switch
Catalog Number
1301-9W
UPC
032664737206
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.16 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Download Links

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton