Knowledge Search
Download document () of 20

1303W-BOX

Eaton toggle switch, 15A, Wall, 120V, Back and side, push wire, Non-grounding, White, Three-Way

Specifications

General specifications

Product Name
Eaton toggle switch
Catalog Number
1303W-BOX
UPC
032664186608
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.151 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Box
Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Back and side, push wire
Switch type
Three-way
Mounting method
Wall
Connector type
Non-grounding
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Download Links

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton