Download document () of 20

131200

Eaton Cooper Power series insulator cover, ABS, Insulator cover, Yellow, 25 kV, 15 1/2 inch, Ends only

General specifications

Product Name
Eaton Cooper Power series insulator cover
Catalog Number
131200
UPC
194006024037
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Insulator cover

Additional Specifications

Type
Insulator cover

Descriptions

Color
Yellow
Material
ABS

Dimensions

Slots
Ends only

Electrical Rating

Voltage rating
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE