Download document () of 20

16S

Eaton B-Line series other enclosure accessories, Used with ( 16TS12), Kit includes all hardware for bracket assembly

General specifications

Product Name
Eaton B-Line series electrical accessories
Catalog Number
16S
UPC
782051317909
Product Length/Depth
16 in
Product Height
16 in
Product Width
1 in
Product Weight
0.549 lb
Compliances
Not Applicable
Certifications
UL Listed

Model

Style
Slotted cover screw
Special features
Used with ( 16TS12)
Product Category
Premier series accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.