Download document () of 20

170M6452
Model code: FUSE 630A 690V 3SHT AR UC

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 630A, 200 kAIC, None, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6452
Model Code
FUSE 630A 690V 3SHT AR UC
UPC
051712394130
EAN
5996516019313
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
76 mm
Product Weight
1247 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170M6452

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Watt losses
105 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
200 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification