Download document () of 20

170M6808D

Fuse-link, high speed, 500 A, AC 690 V, DIN 3, aR, DIN, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6808D
UPC
051712335218
EAN
5027590252614
Product Length/Depth
150 mm
Product Height
87 mm
Product Width
71 mm
Product Weight
1108 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Global Catalog
170M6808D

Product specifications

Amperage Rating
500 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
99500 at 660 V
Watt losses
43 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
14000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification