Knowledge Search
Download document () of 20

170M7400

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 800 V, size NH3, 150 x 76 x 71 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7400
UPC
051712712767
EAN
5027590518055
Product Length/Depth
76 mm
Product Height
150 mm
Product Width
71.2 mm
Product Weight
1030 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
315 A
Voltage rating
800 Vac
Interrupt rating
65 kAIC
Class
Class gR
Pre arc (I2T)
32000
Clearing (I2T)
230000
Watt losses
44 W

Product specifications

Fuse type
PV-ANH3
Fuse indicator
Combination fuse status indicator
Fuse size
NH3
Fitted with:
Blade without bolt holes

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877