Eaton Moeller® series M22 Acoustic device, compact, IP40, Buzzer BA9s, 18-30V, pulsed tone
| Product Name | 
                                                Eaton Moeller® series M22 acoustic indicator
                                             | 
| Catalog Number | 
                                                198272
                                             | 
| Model Code | 
                                                M22-AMC-AMP
                                             | 
| EAN | 
                                                4015081958139
                                             | 
| Product Length/Depth | 
                                                62 mm
                                             | 
| Product Height | 
                                                30 mm
                                             | 
| Product Width | 
                                                30 mm
                                             | 
| Product Weight | 
                                                0.038 kg
                                             | 
| Certifications | 
                                                DNV  GL IEC/EN 60947 LR VDE 0660 | 
| Global Catalog | 
                                                198272
                                             | 
| Rated operational voltage (Ue) at AC - max | 
                                                0 V
                                             | 
| Rated operational voltage (Ue) at AC - min | 
                                                0 V
                                             | 
| Rated operational voltage (Ue) at DC - max | 
                                                24 V
                                             | 
| Rated operational voltage (Ue) at DC - min | 
                                                24 V
                                             | 
| Degree of protection | 
                                                NEMA Other
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Loudness | 
                                                83 dB
                                             | 
| Tone type | 
                                                Pulse tone
                                             | 
| Terminal capacity (stranded) | 
                                                0.5 - 1.5 mm²
                                             | 
| Terminal capacity (solid) | 
                                                2 x (0.5 - 1.5) mm²
                                             |