Download document () of 20
We make what matters work*

199324
Model code: DILA-XHI01-S-PI

Eaton Moeller® series DILA Auxiliary contact module, 1 pole, Ith= 16 A, 1 NC, Side mounted, Push in terminals, DILA, DILM7 - DILM15

General specifications

Product Name
Eaton Moeller® series DILA Accessory Auxiliary contact module
Catalog Number
199324
Model Code
DILA-XHI01-S-PI
EAN
4015081974085
Product Length/Depth
47 mm
Product Height
72 mm
Product Width
16 mm
Product Weight
0.02 kg
Certifications
IEC/EN 60947
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-03
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-05
CE marking
UL
CSA
UL Category Control No.: NKCR
Global Catalog
199324
Product Type
Accessory

Product specifications

Type
Side-mounting auxiliary contacts
Features
Interlocked opposing contacts within an auxiliary contact module (according to IEC 60947-5-1 Annex L)
Electric connection type
Spring clamp connection
Fitted with:
Interlocked opposing contacts
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith at 60°C (3-pole, open)
16 A
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
0.1 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Rated impulse withstand voltage (Uimp)
6000 V AC
Connection type
Push in terminals
Mounting method
Side mounting
Overvoltage category
III
Control circuit reliability
λ < 5 x 1/10⁷ (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Degree of protection
IP20
Model
Top mounting
Lamp holder
None
Functions
For standard applications
Safe isolation
400 V AC, Between coil and auxiliary contacts, According to EN 61140
400 V AC, Between auxiliary contacts, According to EN 61140
Rated operational current (Ie)
3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series)
1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series)
10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series)
Lifespan, electrical
1,300,000 Operations (at 230 V, AC-15, 3 A)
Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (flexible with ultrasonic welded cable end)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Switching capacity (auxiliary contacts, general use)
10 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Number of poles
Single-pole
Short-circuit protection rating without welding
10 A gG/gL, 500 V, Max. Fuse, Contacts
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.25 A
Rated operational current (Ie) at DC-13, 24 V
2.5 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational voltage (Ue) at AC - max
500 V
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14
Terminal capacity (flexible)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²

Export product specification