Knowledge Search
Download document () of 20

1.5TAN

Eaton Type T Gas/Liquid Separator, Cast, Cast iron, NPT female thread 1 1/2", Vertical upflow

General specifications

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
1.5TAN
Product Length/Depth
297 mm
Product Diameter
207 mm
Product Weight
20 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
1 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.