Download document () of 20
We make what matters work*

1MP2204RRLBT

Eaton Meter packs, Raceway provisions, 200A, Aluminum, 400 Bus Ampere, Horn bypass, Indoor/outdoor, 2, Single-phase, Ringless, 120/240 Vac, CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM, OH

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP2204RRLBT
UPC
782116338733
Product Length/Depth
39.5 in
Product Height
8 in
Product Width
37.5 in
Product Weight
115 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For OH use, order DS-MH type hub.
Product Type
Meter pack

Product specifications

Special features
Raceway provisions
Utility approvals
WI : WE Energies / Wisconsin Public Service (WPS)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com