Eaton Moeller® series DILM Auxiliary contact module, 2 pole, Ith= 10 A, 1 N/O, 1 NC, Side mounted, Screw terminals, DILM250 - DILH2600
| Product Name | 
                                                Eaton Moeller® series DILM auxiliary contact module
                                             | 
| Catalog Number | 
                                                208282
                                             | 
| Model Code | 
                                                DILM820-XHI11-SA
                                             | 
| EAN | 
                                                4015082082826
                                             | 
| Product Length/Depth | 
                                                77 mm
                                             | 
| Product Height | 
                                                77 mm
                                             | 
| Product Width | 
                                                15 mm
                                             | 
| Product Weight | 
                                                0.041 kg
                                             | 
| Certifications | 
                                                CSA  UL 508 CSA Class No.: 3211-04 IEC/EN 60947 UL Category Control No.: NKCR CSA File No.: 012528 UL File No.: E29184 CSA-C22.2 No. 14-05 CE IEC/EN 60947-4-1 UL VDE 0660 | 
| Global Catalog | 
                                                208282
                                             | 
| Type | 
                                                Side-mounting auxiliary contacts
                                             | 
| Features | 
                                                Interlocked opposing contacts within an auxiliary contact module (according to IEC 60947-5-1 Annex L)
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Electric connection type | 
                                                Screw connection
                                             | 
| Fitted with: | 
                                                Interlocked opposing contacts
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Ambient operating temperature - max | 
                                                60 °C
                                             | 
| Ambient operating temperature - min | 
                                                -40 °C
                                             | 
| Ambient operating temperature (enclosed) - max | 
                                                40 °C
                                             | 
| Ambient operating temperature (enclosed) - min | 
                                                -25 °C
                                             | 
| Ambient storage temperature - max | 
                                                80 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Conventional thermal current Ith at 60°C (3-pole, open) | 
                                                10 A
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0.25 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0.11 W
                                             | 
| Number of contacts (change-over contacts) | 
                                                0
                                             | 
| Number of contacts (normally closed contacts) | 
                                                1
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Number of switches (fault signal) | 
                                                0
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                6000 V AC  6000 V | 
| Screwdriver size | 
                                                0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver  2, Terminal screw, Control circuit cables, Pozidriv screwdriver | 
| Rated conditional short-circuit current (Iq) | 
                                                1 kA at 500 V
                                             | 
| Mounting method | 
                                                Side mounting
                                             | 
| Connection | 
                                                Screw terminals
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Control circuit reliability | 
                                                λ < 5 x 1/10⁷ (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Model | 
                                                Top mounting
                                             | 
| Lamp holder | 
                                                None
                                             | 
| Functions | 
                                                For standard applications
                                             | 
| Safe isolation | 
                                                440 V AC, Between auxiliary contacts, According to EN 61140  440 V AC, Between auxiliary contacts and main contacts, According to EN 61140 440 V AC, Between coil and auxiliary contacts, According to EN 61140 | 
| Rated operational current (Ie) | 
                                                3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series)  1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series) 6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series) 10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series) | 
| Screw size | 
                                                M3.5, Terminal screw, Control circuit cables
                                             | 
| Lifespan, electrical | 
                                                1,300,000 Operations (at 230 V, AC-15, 3 A)
                                             | 
| Switching capacity (auxiliary contacts, general use) | 
                                                1 A, 250 V DC, (UL/CSA)  15 A, 600 V AC, (UL/CSA) | 
| Switching capacity (auxiliary contacts, pilot duty) | 
                                                A600, AC operated (UL/CSA)  P300, DC operated (UL/CSA) | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| Protection | 
                                                Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
                                             | 
| Number of poles | 
                                                Two-pole
                                             | 
| Short-circuit protection rating without welding | 
                                                16 A gG/gL, 500 V, Max. Fuse, Contacts
                                             | 
| Short-circuit protection rating | 
                                                Max. 16 A gG/gL, Fuse, Without welding, Auxiliary contacts  FAZ-C4/1, Maximum overcurrent protective device, Short-circuit rating without welding, Short-circuit protection only, Contacts | 
| Rated insulation voltage (Ui) | 
                                                690 V
                                             | 
| Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V | 
                                                6 A
                                             | 
| Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V | 
                                                4 A
                                             | 
| Rated operational current (Ie) at AC-15, 500 V | 
                                                1.5 A
                                             | 
| Rated operational current (Ie) at DC-13, 110 V | 
                                                0.8 A
                                             | 
| Rated operational current (Ie) at DC-13, 220 V, 230 V | 
                                                0.3 A
                                             | 
| Rated operational current (Ie) at DC-13, 24 V | 
                                                2 A
                                             | 
| Rated operational current (Ie) at DC-13, 60 V | 
                                                1.5 A
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                6 A
                                             | 
| Rated operational voltage (Ue) at AC - max | 
                                                500 V
                                             | 
| Terminal capacity (flexible with ferrule) | 
                                                2 x (0.75 - 2.5) mm²  1 x (0.75 - 2.5) mm² | 
| Terminal capacity (solid) | 
                                                2 x (0.75 - 2.5) mm²  1 x (0.75 - 2.5) mm² | 
| Tightening torque | 
                                                1.2 Nm, Screw terminals
                                             | 
| Terminal capacity (solid/stranded AWG) | 
                                                18 - 14
                                             |