Download document () of 20

208295
Model code: DILM820-XKB-S

Eaton Moeller® series DILM Band terminal kit, for DILM750/820, (3 off)

General specifications

Product Name
Eaton Moeller® series DILM conductor terminal kit
Catalog Number
208295
Model Code
DILM820-XKB-S
EAN
4015082082956
Product Length/Depth
30 mm
Product Height
70 mm
Product Width
150 mm
Product Weight
0.76 kg
Compliances
CE
Catalog Notes
Set contains 3 terminals.
Global Catalog
208295

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Control cable connection
Accessory/spare part type
Connection terminal
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Terminal capacity
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 4) mm², Control circuit cables
2 x (0.75 - 4) mm², solid, Control circuit cables
1 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Flat conductor
1 x (0.75 - 2.5) mm², flexible with ferrule, Control circuit cables
2 x (20 x 32 x 0.5) mm (Number of segments x width x thickness), Flat conductor
2 x (11 x 21 x 1) mm (Number of segments x width x thickness), Flat conductor
Functions
For connection of: Flat cable
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories

Export product specification