Knowledge Search
Download document () of 20
We make what matters work*

2153V-BOX

Eaton Combination wallplate, Ivory, Toggle, Decorator Cutout, Thermoset, Two- gang, Standard, ED Box

General specifications

Product Name
Eaton combination wallplate
Catalog Number
2153V-BOX
UPC
032664318405
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.07 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
UL Listed
Product Type
Combination wallplate

Product specifications

Special features
Toggle and duplex receptacle
Type
Wallplate
Cutout
Toggle, Decorator
Wallplate size
Standard
Color
Ivory
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.