Download document () of 20
We make what matters work*

216400
Model code: M22-IVS

Eaton Moeller® series M22 IVS mounting rail adapter

General specifications

Product Name
Eaton Moeller® series M22 mounting rail adapter
Catalog Number
216400
Model Code
M22-IVS
EAN
4015082164003
Product Length/Depth
35 mm
Product Height
56 mm
Product Width
41 mm
Product Weight
0.017 kg
Compliances
CE Marked
Certifications
EN 60947-5
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-05
IEC 60947-5
UL 508
UL Category Control No.: NKCR
IEC/EN 60947-5
CSA-C22.2 No. 94-91
CE
UL File No.: E29184
CSA-C22.2 No. 14-05
CSA
UL
CSA Class No.: 3211-03
CSA File No.: 012528
Global Catalog
216400
Product Type
Accessory

Product specifications

Accessory/spare part type
Accessory
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Electrical accessory type
Other
Mechanical accessory type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Export product specification