Download document () of 20
We make what matters work*

216535
Model code: M22-I1

Eaton Moeller® series M22 Surface mounting enclosure, 1 mounting location

General specifications

Product Name
Eaton Moeller® series M22 surface mounting enclosure
Catalog Number
216535
Model Code
M22-I1
EAN
4015082165352
Product Length/Depth
74 mm
Product Height
72 mm
Product Width
82 mm
Product Weight
0.134 kg
Certifications
CSA-C22.2 No. 14-05
UL
CSA File No.: 012528
CSA-C22.2 No. 94-91
UL File No.: E29184
CE
IEC/EN 60947-5
CSA
CSA Class No.: 3211-03
UL 508
UL Category Control No.: NKCR
Global Catalog
216535
Product Type
Surface mounting enclosure

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Number of command positions
1
Number of locations
1
Enclosure color
Gray
Material quality
Other
Opening diameter
22.5 mm
RAL-number
7035
Degree of protection
NEMA 12
IP67/IP69K
Knockouts
2 x M16 (cable entry knockouts at the rear)
1 x M20 (cable entry knockout at the top)
2 x M20/25 (cable entry knockout at the side, 1 x each side)

Export product specification