Download document () of 20
We make what matters work*

248258
Model code: Z-LAR32-O

Eaton Distribution parts. Release relay, 250VAC, 1 N/C, 15-32A, 1HP

General specifications

Product Name
Eaton xPole - Z-LAR load shedding relay
Catalog Number
248258
Model Code
Z-LAR32-O
EAN
4015082482589
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.109 kg
Compliances
RoHS conform
Global Catalog
248258
Product Type
Load shedding relay

Product specifications

Mounting method
DIN rail
Current rating of control contacts
1 A
Just-operate current - max
32 A
Just-operate current - min
15 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Number of electrical switching cycles per hour - max
3600
Rated operational voltage (Ue) - max
250 V
Rated uninterrupted current (Iu)
32 A
Rated uninterrupted current (Iu) - max
32 A
Rated uninterrupted current (Iu) - min
15 A
Switching power of control contacts - max
7.36 VA
Switching voltage of control contacts - max
250 V
Width in number of modular spacings
1
Built-in depth
60 mm
Degree of protection
IP20
Lifespan, electrical
100000 c (contacts)
Voltage type
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.