Download document () of 20
We make what matters work*

24MC

Eaton B-Line series premier series accessories, NEMA 4X, Zinc plated, Zinc, Mounting channels, Premier series accessories, Mounting channels

General specifications

Product Name
Eaton B-Line series premier series accessories
Catalog Number
24MC
UPC
782051093117
Product Length/Depth
22 in
Product Height
24 in
Product Width
1.25 in
Product Weight
0.5 lb
Compliances
Not Applicable
Certifications
NEMA
UL Listed
cUL Listed
Product Type
Premier series accessories

Material/finish

Material
Zinc

Model

Style
Galvanized panel
Product Category
Premier series accessories
Type
Mounting channels

Standards

Degree of protection
NEMA 4X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.