
Fuse-link, LV, 250 A, AC 500 V, NH03, gL/gG, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
250NHG03BI
|
Model Code |
NH FUSE 250A 500V GL/GG SIZE 03
|
EAN |
5027590469623
|
Product Length/Depth |
150 mm
|
Product Height |
70 mm
|
Product Width |
53 mm
|
Product Weight |
657 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Global Catalog |
250NHG03BI
|
Amperage Rating |
250 A
|
Fitted with: |
Insulated metal gripping lugs
|
Fuse size |
NH03
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
500 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Watt losses |
20 W
|
Connection |
Blade end
|
Construction |
NH03
|
Construction size |
NH03
|
Fuse shape |
Knife blade contacts
Square body |
Voltage type |
AC
|
Suitable for |
Microswitch BVL50
|
Material |
Ceramic body
|
Quantity |
3
|
Voltage rating |
500 V
|
Type |
Fuse
|
Application |
|
Rated switching capacity AC |
120 kA
|