Download document () of 20
We make what matters work*
To be discontinued

256279
Model code: EASY-M-256K

Eaton Moeller® series EASY Memory card for easy800-standard/MFD-CP8, 256kB

General specifications

Product Name
Eaton Moeller® series EASY Accessory Memory card
Catalog Number
256279
Model Code
EASY-M-256K
EAN
4015082562793
Product Length/Depth
45 mm
Product Height
18 mm
Product Width
16 mm
Product Weight
0.008 kg
Certifications
UL Category Control No.: NRAQ
CSA-C22.2 No. 213-M1987
CSA Class No.: 2258-02
CSA-C22.2 No. 142-M1987
CE
CSA File No.: 012528
UL File No.: E135462
UL 508
UL
CSA
Global Catalog
256279
Product Type
Accessory

Product specifications

Accessory/spare part type
Other
Memory capacity
256 kByte
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Memory type
EEPROM
Degree of protection
IP20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.