Download document () of 20
We make what matters work*

260154
Model code: UVU-NZM

Eaton Moeller series NZM Undervoltage release Delay unit

General specifications

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
260154
Model Code
UVU-NZM
EAN
4015082601546
Product Length/Depth
100 mm
Product Height
114 mm
Product Width
74 mm
Product Weight
0.847 kg
Compliances
IEC
RoHS conform
Global Catalog
260154
Product Type
Accessories

Product specifications

Used with
N(S)1(-4), 2(-4), 3(-4), 4(-4)
50/60 Hz
220 V - 240 V
380 V - 440 V
480 V - 550 V
DC/AC
24 V
NZM1(-4), 2(-4), 3(-4), 4(-4) N(S)1(-4), 2(-4), 3(-4), 4(-4) 50/60 Hz 220 V - 240 V 380 V - 440 V 480 V - 550 V DC/AC 24 V
NZM1(-4), 2(-4), 3(-4), 4(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Frame
NZM1/2/3/4
Number of contacts (normally open contacts)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
550 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
550 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Voltage rating at AC
220 - 550 V AC
Voltage rating at DC
24 V DC
Suitable for
Off-load switch
Connection type
With bolt connection
Delay time
70 - 4000 ms (undervoltage releases, off-delayed)
Voltage type
AC/DC
Delay time with additional external capacitor
8 s (30 mF)
16 s (90 mF)
Rated operation current (Ie)
< 0.5 A
Functions
Delayed
Terminal capacity (solid/flexible conductor)
20 - 14 AWG (1x) at shunt release
20 - 16 AWG (2x) at shunt release
0.5 mm² - 1.5 mm² (2x) at shunt release with ferrule
0.5 mm² - 1.5 mm² (2x) for undervoltage releases, off-delayed with ferrule
0.5 mm² - 2.5 mm² (1x) at shunt release with ferrule
18 - 14 AWG (1x) for undervoltage releases, off-delayed
0.5 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule
Type
Undervoltage release, off-delayed
Special features
  • Delay unit for combination with special undervoltage releases.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • not UL/CSA approved
  • Voltage dips of less than the setting between 0.06 – 16 s do not cause disconnection of the NZM circuit-breaker or N switch-disconnector.
  • Delay time can be set from: 70 ms – 4 s.
  • With additional external capacitor: 30,000 µF ≧ 35 V to 8 s, 90,000 µF ≧ 35 V to 16 s.
  • A special release is required.
  • Cannot be installed simultaneously with separate NZM...-XHIV early-make auxiliary contact or NZM...-XA... shunt release.
  • Delay unit for separate installation. Fixing: top-hat rail or screws.
Power consumption
50 VA
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0
Undelayed short-circuit release - min
0 A
Undelayed short-circuit release - max
0 A

Export product specification