Download document () of 20
We make what matters work*

260174
Model code: NZM2-XTVDV

Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, lockable on the handle, size 2

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
260174
Model Code
NZM2-XTVDV
EAN
4015082601744
Product Length/Depth
75 mm
Product Height
190 mm
Product Width
90 mm
Product Weight
0.793 kg
Compliances
IEC
UL/CSA
RoHS conform
Global Catalog
260174
Product Type
Accessories

Product specifications

Used with
NZM2(-4), PN2(-4), N(S)2(-4)
Features
Standard: black / gray
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Padlock
Frame
NZM2
Suitable for
Switch disconnector
Power circuit breaker
Cover/door type
Door interlock can be modified in the unlocked ON position
Door interlock not defeated in the locked OFF and ON positions
Door can be opened in OFF
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Lock number
Double lockable
Locking facility
Modifiable on handle in I position as well
With door interlock
Lockable on the handle on the switch using up to 3 padlocks
Type
  • Accessory
  • Door coupling rotary handle
Special features
  • Door coupling rotary handle for operating the switch through a closed control panel door
  • External warning plate/designation label can be clipped on.
  • Complete including rotary drive and coupling parts
  • Extension shaft additionally required.
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification