Download document () of 20
We make what matters work*

260191
Model code: NZM1/2-XV6

Eaton Moeller series NZM - Molded Case Circuit Breaker. Extension shaft, for max. mounting depth = 600mm, NZM1/2

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
260191
Model Code
NZM1/2-XV6
EAN
4015082601911
Product Length/Depth
490 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.212 kg
Compliances
UL/CSA
IEC
RoHS conform
Global Catalog
260191
Product Type
Accessories

Product specifications

Used with
NZM2(-4), PN2(-4), N(S)2(-4)
NZM1(-4), PN1(-4), N(S)1(-4)
Features
600 mm max. built-in depth
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Extension shaft, 1 pc.
Frame
NZM1/2
Cross section height
8 mm
Cross section width
8 mm
Type
  • Accessory
  • Extension shaft
Special features
Length 490 mm, can be cut to desired length

Export product specification