Download document () of 20

272057
Model code: RA-XM12-1M

Eaton Moeller® series Rapid Link Extension cable, 1m, M12, socket/plug

General specifications

Product Name
Eaton Rapid Link Extension circuit
Catalog Number
272057
Model Code
RA-XM12-1M
EAN
4015082720575
Product Length/Depth
1000 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.05 kg
Compliances
CE
Catalog Notes
Pins 1, 3, 4 are assigned
Global Catalog
272057

Product specifications

Number of poles
Three-pole
Features
Halogen free
Cable type
Multi-core
Fitted with:
M12 socket and M12 plug, 3-pole
Contact surface material
Other
Rated operational voltage (Ue) - max
24 V
Product category
AS-Interface connection and sensors
Functions
For connecting the device with AS-Interface junction
Ambient operating temperature - min
0 °C
Continuity resistor
0 mΩ
Nominal current
1 A
Cable length
1 m
Cable sheath material
Other
Degree of protection
IP65
Color cable sheath
Green
Electrical connection type (box-sided)
M12
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
50 °C
Permitted temperature of outer cable (assembled) without vibration - min
0 °C
Permitted temperature of outer cable (assembling/handling) - max
55 °C
Permitted temperature of outer cable (assembling/handling) - min
0 °C
Plug-in contact type (box-sided)
Male (plug)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Straight
Positioning cable feed (field-sided)
Straight

Export product specification