Eaton Moeller® series ZB Overload relay, ZB65, Ir= 40 - 57 A, 1 N/O, 1 N/C, Direct mounting, IP00
| Product Name |
Eaton Moeller® series ZB Thermal overload relay
|
| Catalog Number |
278459
|
| Model Code |
ZB65-57
|
| UPC |
782116358878
|
| EAN |
4015082784591
|
| Product Length/Depth |
88 mm
|
| Product Height |
75 mm
|
| Product Width |
60 mm
|
| Product Weight |
0.23 kg
|
| Certifications |
CSA File No.: 012528
UL Category Control No.: NKCR UL 60947-4-1 UL File No.: E29184 VDE 0660 CSA-C22.2 No. 60947-4-1-14 CSA IEC/EN 60947 UL IEC/EN 60947-4-1 CE CSA Class No.: 3211-03 |
| Global Catalog |
278459
|
| Features |
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Test/off button Reset pushbutton manual/auto |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Pollution degree |
3
|
| Class |
CLASS 10 A
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Rated impulse withstand voltage (Uimp) |
4000 V (auxiliary and control circuits)
6000 V AC |
| Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
1.5 A
|
| Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
0.9 A
|
| Rated operational current (Ie) at DC-13, 110 V |
0.4 A
|
| Rated operational current (Ie) at DC-13, 220 V, 230 V |
0.2 A
|
| Rated operational current (Ie) at DC-13, 24 V |
0.9 A
|
| Rated operational current (Ie) at DC-13, 60 V |
0.75 A
|
| Rated operational current for specified heat dissipation (In) |
57 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Stripping length (control circuit cable) |
8 mm
|
| Stripping length (main cable) |
11 mm
|
| Voltage rating - max |
600 VAC
|
| Product category |
|
| Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
| Frame size |
ZB65
|
| Adjustable current range - max |
57 A
|
| Adjustable current range - min |
40 A
|
| Ambient operating temperature - max |
55 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature (enclosed) - max |
40 °C
|
| Ambient operating temperature (enclosed) - min |
25 °C
|
| Conventional thermal current Ith of auxiliary contacts (1-pole, open) |
6 A
|
| Equipment heat dissipation, current-dependent Pvid |
12.9 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
4.3 W
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
1
|
| Number of auxiliary contacts (normally open contacts) |
1
|
| Number of contacts (normally closed contacts) |
1
|
| Number of contacts (normally open contacts) |
1
|
| Overload release current setting - max |
57 A
|
| Overload release current setting - min |
40 A
|
| Rated operational voltage (Ue) - max |
690 V
|
| Rated operational current (Ie) at AC-15, 120 V |
1.5 A
|
| Electrical connection type of main circuit |
Screw connection
|
| Reset function |
Automatic
Push-button |
| Screwdriver size |
2, Terminal screw, Pozidriv screwdriver
1 x 6 mm, Terminal screw, Standard screwdriver |
| Mounting method |
Direct mounting
Direct attachment |
| Degree of protection |
IP00
|
| Overvoltage category |
III
|
| Safe isolation |
440 V, Between auxiliary contacts and main contacts, According to EN 61140
440 V AC, Between main circuits, According to EN 61140 240 V AC, Between auxiliary contacts, According to EN 61140 |
| Screw size |
M3.5, Terminal screw, Control circuit cables
M6, Terminal screw, Main cables |
| Shock resistance |
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
|
| Short-circuit current rating (basic rating) |
10 kA, SCCR (UL/CSA)
150 A, max. CB, SCCR (UL/CSA) 200 A, max. Fuse, SCCR (UL/CSA) |
| Short-circuit current rating (high fault at 480 V) |
100 A, Class J, max. Fuse, SCCR (UL/CSA)
75 A, max. CB, SCCR (UL/CSA) 65 kA, CB, SCCR (UL/CSA) |
| Short-circuit current rating (high fault at 600 V) |
100 kA, Fuse, SCCR (UL/CSA)
110 A, Class J/CC, max. Fuse, SCCR (UL/CSA) |
| Terminal capacity (stranded) |
1 x (16 - 25) mm², Main cables
|
| Switching capacity (auxiliary contacts, pilot duty) |
R300, DC operated (UL/CSA)
B300 at opposite polarity, AC operated (UL/CSA) B600 at opposite polarity, AC operated (UL/CSA) |
| Short-circuit protection rating |
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
80 A gG/gL, Fuse, Type “2” coordination 160 A gG/gL, Fuse, Type “1” coordination |
| Suitable for |
Branch circuits, (UL/CSA)
|
| Temperature compensation |
≤ 0.25 %/K, residual error for T > 40°
Continuous |
| Terminal capacity (flexible with ferrule) |
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables 2 x (1 - 25) mm², Main cables 1 × (1 - 25) mm², Main cables |
| Terminal capacity (solid) |
2 x (1 - 16) mm², Main cables
1 x (0.75 - 4) mm², Control circuit cables 2 x (0.75 - 4) mm², Control circuit cables 1 x (1 - 16) mm², Main cables |
| Terminal capacity (solid/stranded AWG) |
2 x (18 - 14), Control circuit cables
14 - 2, Main cables |
| Tightening torque |
3.5 Nm, Screw terminals, Main cables
1.2 Nm, Screw terminals, Control circuit cables |