Download document () of 20
We make what matters work*

285557
Model code: PFR-5

Eaton Moeller series NZM Earth-leakage circuit-breaker 0,03-5 A

General specifications

Product Name
Eaton Moeller series NZM Earth leakage relay
Catalog Number
285557
Model Code
PFR-5
EAN
4015082855574
Product Length/Depth
80 mm
Product Height
45 mm
Product Width
95 mm
Product Weight
0.192 kg
Compliances
IEC
RoHS conform
Certifications
IEC 1009
IEC 1008
IEC 755
IEC/EN 60947-2
Global Catalog
285557
Product Type
Accessories

Product specifications

Features
Sealable, setting buttons
1 integrated changeover contact (relay contact)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
45 mm
NZM1/2/3/4
Mounting Method
Snap fixing, top-hat rail DIN 46277, IEC/EN 60715
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Current rating of relay contact
6 A
Device width
85 mm
Power consumption
3 W
Power on-delay time - max
5000 ms
Power on-delay time - min
5000 ms
Rated control supply voltage (Us) at AC, 50 Hz - max
276 V
Rated control supply voltage (Us) at AC, 50 Hz - min
184 V
Rated control supply voltage (Us) at AC, 60 Hz - max
276 V
Rated control supply voltage (Us) at AC, 60 Hz - min
184 V
Terminal protection
Finger/back-of-hand proof to BGV A2, VDE 106 part 100
Terminals (top and bottom)
Box terminals
Voltage rating of relay contact
250 V AC / 100 V DC
Delay time
0.02, 0.1, 0.3, 0.5, 1, 3, 5 ms
Functions
Delay adjustable
Terminal capacity (solid/flexible conductor)
0.75 mm² - 1.5 mm² (2x) with ferrules
0.75 mm² - 2.5 mm² (2x) solid, 0.75 mm² - 1.5 mm² (2x) flexible/with ferrules
Type
  • Accessory
  • Residual current relays
  • Voltage release
Special features
  • Adjustable fault current and delay time
  • Fault current early warning by flashing, red LED
  • Pulse-current sensitive
  • Integrated auxiliary contact (1 C/O)
  • Ring-type transformer must also be ordered
  • not UL/CSA approved
Rated control supply voltage (Us) at DC - min
0 V
Rated fault current - max
5 A
Rated fault current - min
0.03 A
Rated operating voltage (Ue) - max
276 V
Sensitivity type
Pulse current sensitive, type A

Export product specification