Download document () of 20

290210
Model code: RA-C3/C1-1,5HF

Eaton Moeller® series Rapid Link Power incoming cable, flat cable, L=1.5m

General specifications

Product Name
Eaton Rapid Link Power adapter cable
Catalog Number
290210
Model Code
RA-C3/C1-1,5HF
EAN
4015082902100
Product Length/Depth
1.5 m
Product Height
50 mm
Product Width
240 mm
Product Weight
0.429 kg
Compliances
CE
Global Catalog
290210

Product specifications

Features
Connector system system-oriented
Oil resistant (acc. EN 60811-404)
Fitted with:
Power plug and plug for flexible busbar junction, halogen-free, 5 x 1.5 mm²
Protective conductor
Color
Gray
Connection 1
Other
Connection 2
Other
Degree of protection
Other
Functions
For connecting the device with the 400 V AC flexible busbar junction
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Outer sheath color
Gray
Reaction-to-fire class (EN 13501-6)
None
Spiralized cable
No
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Nominal cross section (conductor)
1.5 mm²
Nominal current
6.6 A
Nominal voltage - max
480 V
Nominal voltage - min
480 V
Number of cores
5
Outer diameter - approximate
10 mm
Permissible ambient temperature - max
55 °C
Permissible ambient temperature - min
-10 °C
Product category
Power supply
Outer sheath material
Other
Smoke development class (EN 13501-6)
None
Cable entry connection 1
Straight
Cable entry connection 2
Straight

Export product specification