Download document () of 20
We make what matters work*

2M2R7

Eaton B-Line series meter breakers, Ring, 3R, ANSI 61 gray paint, 10 kAIC, Galvanized steel, 4, Single meter position, AW hub, 200 A, Suface, 8, 120/240 V, Three-phase, None, Aluminum, Overhead, (1) 200 A, 2P, 7

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
2M2R7
UPC
782051570656
Product Length/Depth
5 in
Product Height
36 in
Product Width
10 in
Product Weight
32.11 lb
Compliances
Not Applicable
Certifications
UL
Product Type
Meter breakers

Application

Application
Single meter position

Electrical specifications

Amperage Rating
200 A
Voltage rating
120/240V
Phase
Three-phase
Interrupt rating
10 kAIC
Main circuit breaker
(1) 200 A, 2P
Bus material
Aluminum

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.