Download document () of 20

3/8X11/4SHHMSZN

Eaton B-Line series slotted hex head machine screw, 1.25" H x 0.313" D, Steel, Electro-plated, Slotted hex head machine screws

General specifications

Product Name
Eaton B-Line series slotted hex head machine screw
Catalog Number
3/8X11/4SHHMSZN
UPC
781011417437
Product Height
1.25 in
Product Diameter
0.313 in
Product Weight
0.046 lb
Certifications
Not Applicable
Product Type
Slotted hex head machine screw

Model

Product Category
Hardware
Type
Slotted hex head machine screws

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.