Download document () of 20

3/8X21/4HHCSZN

Eaton B-Line series hex head cap screw, 2.25" H x 0.375" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series hex head cap screw
Catalog Number
3/8X21/4HHCSZN
UPC
781011415631
Product Height
2.25 in
Product Diameter
0.375 in
Product Weight
0.079 lb
Certifications
Not Applicable
Product Type
Hex head cap screw

Model

Product Category
Hardware
Type
Hex head cap screws

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.