Knowledge Search
Download document () of 20

328368
Model code: 01.E1350.3VG.30.E.P

Eaton 01.E Pressure Filter Elements, 01.E 1350.3VG.30.E.P, 3VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 1350

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
328368
Model Code
01.E1350.3VG.30.E.P
Product Length/Depth
749 mm
Product Diameter
80 mm
Product Weight
2.85 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1350
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.