Download document () of 20

355NHG03B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 355A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
355NHG03B
UPC
051712626224
EAN
5027590477406
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
672 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
355NHG03B

Product specifications

Amperage Rating
355 A
Fitted with:
Metal gripping lugs
Fuse size
NH03
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH03
Construction size
NH03
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch BVL50
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification