
Fuse-link, LV, 355 A, AC 690 V, NH3, gL/gG, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
355NHG3B-690
|
Model Code |
NH FUSE 355A 690V gG SIZE 3
|
EAN |
5027590477550
|
Product Length/Depth |
150 mm
|
Product Height |
86 mm
|
Product Width |
71 mm
|
Product Weight |
1140 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Global Catalog |
355NHG3B-690
|
Amperage Rating |
355 A
|
Fitted with: |
Metal gripping lugs
|
Fuse size |
NH3
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
690 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Accessory/spare part type |
SDL-3 Solid link
FEH- Fuse extraction handle SD3-SK Shroud kit SD3-PB 2-phase barriers and 2 ganging links TD3-IP20 Triple pole protection kit |
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Watt losses |
25 W
|
Connection |
Blade end
|
Construction |
NH3
|
Construction size |
NH3
|
Fuse shape |
Knife blade contacts
Square body |
Voltage type |
AC
|
Suitable for |
SD3-D Single pole NH Fuse base
Microswitch 170H0235 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD3-D Triple pole NH Fuse base |
Material |
Ceramic body
|
Quantity |
3
|
Voltage rating |
690 V
|
Type |
Fuse
|
Application |
|
Rated switching capacity AC |
120 kA
|