Download document () of 20

355NHG3B
Model code: NH FUSE 355A 500V gG SIZE 3 DUAL IND

Fuse-link, low voltage, 355 A, AC 500 V, NH3, gL/gG, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
355NHG3B
Model Code
NH FUSE 355A 500V gG SIZE 3 DUAL IND
EAN
5027590477543
Product Length/Depth
150 mm
Product Height
85 mm
Product Width
70 mm
Product Weight
1140 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
355NHG3B

Product specifications

Amperage Rating
355 A
Fitted with:
Metal gripping lugs
Fuse size
NH3
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-3 Solid link
FEH- Fuse extraction handle
SD3-SK Shroud kit
SD3-PB 2-phase barriers and 2 ganging links
TD3-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH3
Construction size
NH3
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification