Download document () of 20

36467

Eaton Cooper Power series die, Die, Used with 12-ton WH2, WH3, BH4, WH4, PH2, PH13 tools, O die

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
36467
UPC
194006048736
Product Length/Depth
2 in
Product Height
2.7 in
Product Width
1.375 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Type
Die

Application

Used with
12-ton WH2, WH3, BH4, WH4, PH2, PH13 tools

Die

Die type
O

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE