Knowledge Search
Download document () of 20

3809-BOX

Eaton straight blade plug , #18-12 AWG, 20A, Commercial, 250V, Back wire, Yellow, Brass, Armored vinyl, 6-20P, Two-pole, three-wire, grounding, Screw, Vinyl, ED Box

General specifications

Product Name
Eaton straight blade plug
Catalog Number
3809-BOX
UPC
032664752223
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
  • Armored
  • Auto-grounding
Type
Armored plug
Amperage Rating
20A
Voltage rating
250V
Contact material
Brass
Features
Armored
Auto-grounding
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Vinyl
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
6-20P
Torque rating
15 lbf-inch
Design type
Straight blade
Face/body material
Armored vinyl
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.