Knowledge Search
Download document () of 20
Discontinued

3BR3042B150S

Eaton BR main breaker loadcenter,No feed-thru lugs,Main circuit breaker,150 A,L1,Aluminum,Cover included,NEMA 1,Metallic,10 kAIC,CC,42 Circuits,30 Spaces,Four-wire,Three-phase,#1-3/0 AWG Cu/Al,Surface,NEMA 1,208 Y/120, 240 V

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
3BR3042B150S
UPC
786676440554
Product Length/Depth
5.19 in
Product Height
29.13 in
Product Width
14.31 in
Product Weight
23 lb
Warranty
10 year
Certifications
UL 50
UL 67
Catalog Notes
Listed for use as service entrance equipment and shipped with a neutral bonding strap preattached, the maximum rating of the panel is the main breaker rating when used as service entrance equipment.

Product specifications

Special features
No feed-thru lugs
Type
Main circuit breaker
Amperage Rating
150 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CC
Number of circuits
42
Number of spaces
30
Phase
Three-phase
Wire size
#1-3/0 AWG Cu/Al
Mounting
Surface
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Box size
L1
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
4
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.