Knowledge Search
Download document () of 20
We make what matters work*

3BR3L100S

Eaton BR main lug loadcenter,No feed-thru lugs,Main lug,100 A,9,Aluminum,Cover included,NEMA 1,Metallic,10 kAIC,BR,Surface,3 Circuits,Three-pole,3 Spaces,Four-wire,Three-phase,Type BR 1-inch breakers,208 Y/120, 240 V,#14-1/0 AWG Cu/Al

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
3BR3L100S
UPC
782114886366
Product Length/Depth
12.6 in
Product Height
3.8 in
Product Width
7.3 in
Product Weight
5.3 lb
Warranty
10 year
Certifications
UL 50
UL 67
Product Type
Main lug loadcenter

Product specifications

Special features
No feed-thru lugs
Type
Main lug
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Mounting
Surface
Number of circuits
3
Number of poles
Three-pole
Number of spaces
3
Phase
Three-phase
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Wire size
#14-1/0 AWG Cu/Al
Box size
9
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.