Knowledge Search
Download document () of 20
To be discontinued

3CPM230COV

Eaton Replacement Door,Replacement door, 3CPM230,200 A,Flush/surface,NEMA 1,Three-phase,For 3CPM230

General specifications

Product Name
Eaton BR replacement door
Catalog Number
3CPM230COV
UPC
621037082731
Product Length/Depth
14.375 in
Product Height
39 in
Product Width
1 in
Product Weight
8 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Type
Replacement door
Amperage Rating
200 A
Cover
Flush/surface
Phase
Three-phase
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.