Download document () of 20

4038108C04M

Eaton Cooper Power series dual-element Bay-O-Net fuse link, Bay-O-Net, Dual element, 6A, 23 kV, 23 kV Fuse Max, Current Rating 6A, Bulk

General specifications

Product Name
Eaton Cooper Power series RTE dual-element Bay-O-Net fuse link
Catalog Number
4038108C04M
UPC
194006048811
Product Height
3.88 in
Product Diameter
0.546 in
Product Weight
0.05 lb
Certifications
Not Applicable
Product Type
Dual-element Bay-O-Net fuse link

Description

Quantity
50
Type
Dual element

Electrical Ratings

Amperage Rating
6 A
Fuse voltage rating - max
23 kV
Voltage rating
23 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE