Download document () of 20

425NHG3B
Model code: NH FUSE 425A 500V 3 GG/GL SIZE 3

Fuse-link, LV, 425 A, AC 500 V, NH3, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
425NHG3B
Model Code
NH FUSE 425A 500V 3 GG/GL SIZE 3
EAN
5027590480635
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
71 mm
Product Weight
1140 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
425NHG3B

Product specifications

Amperage Rating
425 A
Fitted with:
Metal gripping lugs
Fuse size
NH3
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-3 Solid link
FEH- Fuse extraction handle
SD3-SK Shroud kit
SD3-PB 2-phase barriers and 2 ganging links
TD3-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
30 W
Connection
Blade end
Construction
NH3
Construction size
NH3
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification