Download document () of 20

450NHG3B
Model code: NH FUSE 450A 500V 3 GG/GL SIZE 3

Fuse-link, LV, 450 A, AC 500 V, NH3, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
450NHG3B
Model Code
NH FUSE 450A 500V 3 GG/GL SIZE 3
UPC
051712744683
EAN
5027590480727
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
72 mm
Product Weight
1139.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
450NHG3B

Product specifications

Amperage Rating
450 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
33 W
Connection
Blade end
Construction
NH3
Construction size
NH3
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification