Knowledge Search
Download document () of 20

504A

Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Copper-free aluminum, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 504 junction box
Catalog Number
504A
UPC
662276382978
Product Length/Depth
3.31 in
Product Height
3.31 in
Product Width
1.5 in
Product Weight
0.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Depth
1-1/2 in
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.