Download document () of 20

6590C82G01

Eaton molded case circuit breaker accessory adapter kit, Adapter kit, G01, Rear, AQB-L400 and AQB-LL400 Breakers, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory adapter kit
Catalog Number
6590C82G01
UPC
786679659014
Product Length/Depth
4 in
Product Height
2 in
Product Width
2 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Catalog Notes
NSN 5925-01-452-3858, Adapts to LF400/LF402 Mounting Blocks
Global Catalog
6590C82G01

Product specifications

Used with
AQB-L400 and AQB-LL400 breakers
Frame size
Frame J-K
Connection
Rear
Type
Adapter kit
Special features
G01

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.