Eaton Alarms & signalling devices, Fulleon, SQG3 Base sounder, White housing (SQG3/SDR/W E24)
Product Name |
Eaton SQG3-23
|
Catalog Number |
666058FULL-0098X
|
EAN |
5018987286725
|
Product Length/Depth |
35 mm
|
Product Height |
114 mm
|
Product Width |
114 mm
|
Product Weight |
0.16 kg
|
Certifications |
CE
|
Global Catalog |
666058FULL-0098X
|
Number of tones |
8
|
Color housing |
White
|
Material housing |
Rubber
|
Sound output |
90 dB
|
Nominal voltage |
24 V
|
Type of current |
DC
|
Electricity consumption |
0.005 A
|
Alarm current |
5 mA
|
Construction material |
ABS/FR
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-10 °C
|
System topology |
Conventional (Non-Addressable)
|
Tones |
8
|
Voice tones |
No
|
Product branding |
Eaton
|
Humidity (non condensing) - max |
95 %
|
Humidity (non condensing) - min |
0 %
|
Degree of protection |
IP21
|
EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
Cable entry |
Rear
|
System wiring |
0.28 - 2.5 mm
|