Download document () of 20

726024-4XSFSDDA3PT

Eaton B-Line series ground mounted panel enclosure,72" height,24" length,60" width,NEMA 4X,Hinged cover,4XSFSDDA3PT enclosure,Ground mount,Large double door,No mounting provisions,304 stainless steel,Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series type 4X panel enclosures
Catalog Number
726024-4XSFSDDA3PT
UPC
782051893649
Product Length/Depth
24 in
Product Height
72 in
Product Width
60 in
Product Weight
664.2 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Material/finish

Material
304 stainless steel
Wall thickness
12 gauge
Finish color
#4 brushed
Color
Gray

Model

Style
Large double door
Model
4XSFSDDA3PT enclosure
Cover type
Hinged
Mounting method
Ground
Mounting hole details
No mounting provisions
Locking provisions
Key lock padlock provision
Closure type
Hinged
Special features
3-pt latching handle

Standards

NEMA Rating
4X
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.